发布您的产品
Agilia® Suelo C
Agilia® Suelo C
    Holcim

    Agilia® Suelo C

    Agilia® Screed C is a cement based, virtually self-leveling concrete topping, designed for use under all types of flooring. It combines technical innovation with the advantages associated with the utilization of cement products in wet or dry environments. Agilia® Screed C is intended for use in all types of construction, and can be used to great advantage in both new construction and renovation work.
    规格
    • AGILIA SUELO C Mortero autonivelante en base cemento CT-C10,C12 o C15 -F3 para capas base de pavimentos en recrecido y nivelación de suelos a partir de 4cm de espesor, 15 Mpa de resitencia a compresión a 28 días, fluidez 24+2cm (medido con etalómetro Lafarge) conforme a la norma UNE-EN-13813:2003, para aplicar mediante bombeo por Aplicadores Certificados de Lafarge con preparación de obra para Agilia Suelo C
    技术规格
    • 唯一参考Agilia_SueloC
    • 产品系列Agilia
    • 产品组合Concrete
    • 类型建筑材料材料
    • 发布日期2019-11-22
    • 版本号1
    相关
    • 主材料Mortar
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 混凝土
    • IFC 分类材料
    • UNSPSC 名称Concrete and mortars
    • UNSPSC 代码301115
    • Uniclass 2015 代码Pr_35_31_06_78
    • Uniclass 2015 说明Self-smoothing levelling screed mixes
    • CSI UniFormat II 代码C3020
    • CSI UniFormat II 标题Floor Finishes

    发售地区

    欧洲
    西班牙