发布您的产品
Agilia® Cimentaciones
Holcim

Agilia® Cimentaciones

Agilia Cimentaciones is a self compacting concrete to be used in reinforced concrete foundings. It flows due to its own weight throughout the reinforcement filling the whole cast.
Its applications include heavily-reinforced concrete structures, pile and wall foundations, surface foundations such as isolated or strip footings. 

Installation can be done by direct load by either bucket or pump. The maximun distance between loading points is 7m. Concrete timing must be appropiate for the formwork admisible pressure. The aggregates particle size must be appropiate for the casting.  It maintains its slef-leveling properties in a concrete mixer truck for two hours after its manufactered.

规格
  • Agilia Cimentaciones

    Hormigón autocompactante para todo tipo de cimentaciones elaborado en central con 2h de mantenimiento de propiedades reológicas con una resistencia a compresión de 25,30,35 o 40 N/mm2, un tamaño máximo del árido de 12 mm para una clase de exposición tipo XC2, fluidez de 550 a 600 mm, según normas vigentes.

技术规格
  • 唯一参考Agilia_cimentaciones
  • 产品系列Agilia
  • 产品组合Concrete
  • 类型建筑材料材料
  • 发布日期2019-11-22
  • 版本号1
相关
  • 主材料混凝土
  • 次要材料混凝土
  • 设计国家/地区西班牙
  • 制造国家/地区西班牙
分类
  • BIMobject 类别建筑材料 - 混凝土
  • IFC 分类材料
  • UNSPSC 名称Concrete and mortars
  • UNSPSC 代码301115
  • Uniclass 2015 代码Pr_20_85_13
  • Uniclass 2015 说明Concrete base and foundation products
  • CSI MasterFormat 2014 代码03 00 00
  • CSI MasterFormat 2014 标题Concrete
  • OmniClass 编号23-13 31 00
  • OmniClass 标题Structural Concrete Products
  • CSI UniFormat II 代码A10
  • CSI UniFormat II 标题FOUNDATIONS

发售地区

欧洲
西班牙