发布您的产品
ECOPact® Agilia® Arquitectónico - H25
ECOPact® Agilia® Arquitectónico - H25
ECOPact® Agilia® Arquitectónico - H25
    Holcim

    ECOPact® Agilia® Arquitectónico - H25

    ECOPact® Agilia® Arquitectónico is a self-placing, self-leveling concrete to be used as exposed reinforced concrete. Its properties result in outstanding finishes that require no vibration. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete. Its different applications include: Walls, pillars, columns and other estrucutral shapes that require great quality finishes combining a range of colours and textures. Creates a smooth and crisp aesthetic for architectural appeal. Agilia delivers flawless formed finishes and eliminates the need for expensive patching and rubbing.
    规格
    • ECOPact® Agilia® Arquitectónico (HA-25/AC/12/XC3)

      ECOPact Agilia Arquitectónico is a self-compacting concrete for visible elements, made with gray cement, elaborated in plant with 2h maintenance of rheological properties, a compressive strength of 25 N/mm2, a maximum aggregate size of 12 mm for exposure classes of type XC3, fluidity of 700 to 750mm, according to NTE-CSZ, C.E. and CTE-SE-C standards. Possibility of mass pigmentation.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    技术规格
    • 唯一参考Ecopact_agilia_arquitectonico_H25
    • 产品系列ECOPact Agilia
    • 产品组合Concrete
    • 类型建筑材料材料
    • 发布日期2022-02-23
    • 版本号1
    相关
    • 主材料混凝土
    • 次要材料混凝土
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 混凝土
    • IFC 分类材料
    • ETIM 代码EG013000
    • ETIM 名称Building materials
    • UNSPSC 名称Concrete and mortars
    • UNSPSC 代码301115
    • Uniclass 2015 代码Pr_20_31_16_76
    • Uniclass 2015 说明Self-compacting concretes
    • CSI MasterFormat 2014 代码03 00 00
    • CSI MasterFormat 2014 标题Concrete
    • OmniClass 编号23-13 15 11
    • OmniClass 标题Concretes

    发售地区

    欧洲
    西班牙