发布您的产品
ECOPact® Agilia® Horizontal - H25
ECOPact® Agilia® Horizontal - H25
ECOPact® Agilia® Horizontal - H25
    Holcim

    ECOPact® Agilia® Horizontal - H25

    ECOPact® Agilia® Horizontal is specially formulated to enable quick fabrication of slabs and floors, our Horizontal product offering reduces required manpower thanks to its quick pouring times. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    规格
    • ECOPact® Agilia® Horizontal (HA-25/AC/12/XC3)

      Self-compacting concrete for horizontal elements elaborated in a central with 2h maintenance of rheological properties with a compressive strength of 25 N/mm2, a maximum aggregate size of 12mm for exposure classes of type XC3, fluidity of 600 to 700 mm, according to current regulations.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    技术规格
    • 唯一参考Ecopact_agilia_horizontal_H25
    • 产品系列ECOPact Agilia
    • 产品组合Concrete
    • 类型建筑材料材料
    • 发布日期2022-02-23
    • 版本号1
    相关
    • 主材料混凝土
    • 次要材料混凝土
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 混凝土
    • IFC 分类材料
    • ETIM 代码EG013000
    • ETIM 名称Building materials
    • UNSPSC 名称Concrete and mortars
    • UNSPSC 代码301115
    • Uniclass 2015 代码Pr_20_31_16_76
    • Uniclass 2015 说明Self-compacting concretes
    • CSI MasterFormat 2014 代码03 00 00
    • CSI MasterFormat 2014 标题Concrete
    • OmniClass 编号23-13 15 11
    • OmniClass 标题Concretes

    发售地区

    欧洲
    西班牙