发布您的产品
ECOPact® Hormigón Estructural - H25/H30
ECOPact® Hormigón Estructural - H25/H30
ECOPact® Hormigón Estructural - H25/H30
ECOPact® Hormigón Estructural - H25/H30
    Holcim

    ECOPact® Hormigón Estructural - H25/H30

    ECOPact® Hormigón Estructural is a concrete or mortar manufactured in a concrete plant by LafargeHolcim that guarantees a reduction of between 30% and 50% of CO2 emissions per cubic meter compared to standard (CEM I) concrete.
    规格
    • ECOPact® Hormigón Estructural (HA-25/B/20/XC3 - HA-30/B/20/XC3)

      ECOPact Hormigón Estructural is a reinforced concrete of resistance 25 or 30 N/mm2, soft consistency, maximum aggregate size 20 mm, elaborated in central, to fill structural elements, cured and totally finished. Concrete components have CE marking and DdP (Declaration of design and Performance) according to regulation (UE) 305/2011.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    技术规格
    • 唯一参考Ecopact_hormigon_estructural_H25_H30
    • 产品系列ECOPact
    • 产品组合Concrete
    • 类型建筑材料材料
    • 发布日期2022-02-23
    • 版本号1
    相关
    • 主材料混凝土
    • 次要材料混凝土
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    分类
    • BIMobject 类别建筑材料 - 混凝土
    • IFC 分类材料
    • ETIM 代码EG013000
    • ETIM 名称Building materials
    • UNSPSC 名称Concrete and mortars
    • UNSPSC 代码301115
    • Uniclass 2015 代码Pr_20_31_16
    • Uniclass 2015 说明Concretes
    • CSI MasterFormat 2014 代码03 00 00
    • CSI MasterFormat 2014 标题Concrete
    • OmniClass 编号23-13 15 11
    • OmniClass 标题Concretes

    发售地区

    欧洲
    西班牙