发布您的产品
Flexslide Series 2022 Sliding Door System
Flexslide Series 2022 Sliding Door System

    Flexslide Series 2022 Sliding Door System

    Quality Pedestrian Access

    The FlexSlide Series 2022 automatic sliding door provides hands-free, contactless pedestrian access for everyday use. Featuring a versatile 4.5” x 7” header design with appealing sightlines and hairline joints. This automatic sliding door is ideal for commercial, educational, and institutional applications. FlexSlide Series 2022 is designed to provide reliable quality pedestrian access at a price point that’s unmatched in the industry!

    规格
    • Standard Features

      • Tested to 1,000,000 cycles
      • One-year limited warranty
      • Wide selection of finish including wet/powder paint, anodize and clad options
      • Easy-to-program electronic drive control
      • Available in full breakout, partial breakout or non breakout
      • Heavy-duty panic breakout system preventing sagging but still providing effortless use
      • Durable Ribbed 4.5” x 7” header
      • Fixed factory-installed weather sealing for a no-hassle installation

      Applications:

      • Office Buildings
      • Hotels
      • Retail Stores
      • Education
      • Financial Institutions
      • Airports
      • Courthouses
      • Restaurants
      • Entertainment
      • Shopping Centers

      Where Used:

      • Main Entrance
      • Exits
      • Vestibules
      • Lounges
      • Internal Passages

      Glazing Options:

      • Tempered Glass
      • Laminated Glass
      • Integral Blinds
      • Markerboard
    技术规格
    • 唯一参考s2022-flexslide-belt-drive-system
    • 产品系列Doors
    • 产品组合Sliding Doors
    • 类型对象(单个对象)
    • 发布日期2022-11-29
    • 版本号1
    相关
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别门 - 滑动门
    • OmniClass 编号23-17 11 00
    • OmniClass 标题Doors

    发售地区

    北美
    美国