使用我们的服务即表明您同意我们使用 cookie here !

I agree
;

Bath 35-45 Base Cabinet with Door

唯一参考号: bath-35-45_base_cabinet_door
品牌: HTH
产品系列: Base Cabinet
产品组: Base Cabinet 35-45
宽度 (毫米): 400
高度 (毫米): 450
深度 (毫米): 350
发布日期: 2012-09-26
版本号: 1
类型: 对象(单个对象)
下载 (1)
HTH's thoughtfully designed bathroom series makes it easy and appealing to design a new bathroom.



HTH is born of Danish traditions of craftsmanship. From the big picture to the tiny details, HTH is a true specialist in bathrooms. At the company’s factories in Denmark, the bathroom series are created with hands, hearts, and hi-tech solutions. This helps to ensure the uniformly high quality that distinguishes the HTH bathroom series.



But the high quality does not stop at the factories. HTH have always believed that bathrooms are best designed and sold by specialists. That is why the staff you meet in the stores are trained to share their extensive knowledge and experience of bathroom design – which is a key factor for competent guidance and an excellent end result.


材料(主): Wood
材料(次): Wood
设计于: Denmark
制造于: Denmark

BIMobject类别: 家具 - 货架和存储
IFC分类: Furniture
UNSPSC名称: Furniture and Furnishings
UNSPSC代码: 56

BIMobject®