发布您的产品
Base cabinet A060430 Mono

Base cabinet A060430 Mono

Front Mono White. - Flat front with slightly rounded edge. - 16mm fiberboard (MDF). - The front is finished in hard-wearing white matt lacquer. Closest indicative NCS code: S0500-N. - Approved for Danish Indoor Climate Label
规格
  • Unit for pots and pans with two 9.6 cm high wire pull-out trays on metal runners.
技术规格
  • 唯一参考JPA060430
  • 产品组Base Cabinet
  • 类型对象(单个对象)
  • 发布日期2023-08-23
  • 版本号1
  • 高度 (mm)704
  • 宽度 (mm)600
  • 深度 (mm)565
相关
  • 主材料MDF
  • 次要材料MFC 板
  • 设计国家/地区丹麦
  • 制造国家/地区丹麦
  • 净重 (Kg)21.54
分类
  • BIMobject 类别厨房 - 厨房橱柜
  • IFC 分类装饰元素
  • CSI MasterFormat 2014 代码12 35 30.13
  • CSI MasterFormat 2014 标题Kitchen Casework
  • OmniClass 编号23-21 19 00
  • OmniClass 标题Casework
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

欧洲