发布您的产品
美国
中文
语言
项目地点
发布您的产品
免费注册
登录
hubbellpremisewiring/products/8ff2fec6-9e34-4b58-a43d-bc4abe8023c6
主页
类别
电子
其他
Aluminum Raceway HBLALU3800 Series
可用位置 美国
Hubbell Premise Wiring
关注
Aluminum Raceway HBLALU3800 Series
Single and Two Channel
Single and two channel aluminum raceways.
Satin anodized finish.
Resists oxidation, corrosion and fading.
Can be installed as recessed or surface mounted.
UL Listed and CSA Certified.
Wide Selection of Fittings
External, internal, flat and tee fittings available to accommodate all types of applications.
Available in both single and two channel versions.
Split Covers
Single and two channel raceway utilize common cover.
Split covers allow access to one service at a time.
Common aesthetics throughout line.
Base Mounted Cover Plates
Cover plates can be used for both HBLALU3800 and HBLALU4800 Raceways.
Cover plates offer option for most common power device applications.
Low profile bezel cover accommodates Hubbell iSTATION™ Modules.
Open System data option available.
Back mounted cover plates available for added strength.
下载
技术规格
技术规格
唯一参考
hubbell-metal-raceway-alu3800
产品系列
Raceway
产品组
Aluminum Raceway
类型
对象(单个对象)
发布日期
2015-07-08
版本号
1
链接
链接
产品网址
http://ecatalog.hubbell-wiring.com/press/catalog/R-38.pdf
安装说明
http://ecatalog.hubbell-wiring.com/productinformation/CustomerDrawingLibraryAssets/3A/3/PD2255.pdf
技术说明
http://ecatalog.hubbell-wiring.com/press/catalog/R-38.pdf
相关
相关
主材料
铝
设计国家/地区
美国
制造国家/地区
美国
分类
分类
BIMobject 类别
电子 - 其他
发售地区
北美
美国
类似产品
Tripp Lite by Eaton
1U Rack-Mount KVM Console with 19-in. LCD
下载
Hubbell Premise Wiring
Steel Raceway HBL4750 Series
下载
Hubbell Premise Wiring
Recessed Floor Box, 6-Gang, Cast Iron
下载
Hubbell Premise Wiring
Recessed Floor Box, 3-Service, Concrete, Cast Iron
下载
Hubbell Premise Wiring
Flat Style Wire Basket Tray
下载
Hubbell Premise Wiring
CFB11G Series Multi-Service Floor Box
下载