发布您的产品
4-Inch Raised Access and Wood Floor Box

4-Inch Raised Access and Wood Floor Box

The AFBS1R4 floor box was designed for use in raised access or wood floors. It installs easily into a 4-inch diameter hole and is retained by two sets of retaining barbs on the side. Electrical connections are made below the walking surface to protect the electrical devices and increase safety by reducing tripping hazards. Intended for areas that require basic power requirements - one duplex, a duplex with two data jacks or a quadplex – the unobtrusive design will blend into any setting. Available in six architectural finishes and utilizing a flange that is ADA compliant at 1/8 inch thick, Hubbell SystemOne Floor Boxes harmonize aesthetics with function and safety
技术规格
  • 唯一参考hubbell-afbs1r4
  • 产品系列Floor Boxes
  • 产品组Floor Box - Raised Access
  • 类型对象(单个对象)
  • 发布日期2015-09-28
  • 版本号1
  • 高度 (inch)5.65
  • 宽度 (inch)5.5
相关
  • 主材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别电气 - 配电
  • IFC 分类配电
  • UNSPSC 名称Electrical boxes
  • UNSPSC 代码39121303
  • CSI MasterFormat 2014 代码26 05 33.16
  • CSI MasterFormat 2014 标题Boxes for Electrical Systems
  • OmniClass 编号23-35 33 15
  • OmniClass 标题Electrical Junction Boxes

发售地区

北美
美国