发布您的产品
AdvanTech® Sheathing, Roof Sheathing, 5/8"

AdvanTech® Sheathing, Roof Sheathing, 5/8"

AdvanTech® sheathing is a high-performance engineered panel designed to replace plywood and commodity oriented strand board (OSB) for roof, wall, and 2-layer floating subfloor system applications. Fabricated in highly-controlled production facilities utilizing advanced resin technology, AdvanTech sheathing exhibits higher strength, greater stability and enhanced moisture resistance. AdvanTech sheathing exceeds the code minimums representing other sheathing products, providing owners with a more stable sheathing and builders with a more reliable product that retains its qualities under environmental exposure during construction.

技术规格
  • 唯一参考advantech-sheathing-5-8_roof
  • 产品系列Roof Solutions
  • 产品组合AdvanTech Sheathing
  • 类型建筑材料材料
  • 发布日期2020-09-04
  • 版本号1
  • 高度 (inch)96
  • 宽度 (inch)48
  • 深度 (inch)0.63
相关
  • 主材料OSB Wood
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑 - 屋顶
  • IFC 分类屋顶
  • UNSPSC 名称Wood sheathing or sheets
  • UNSPSC 代码30103604
  • Uniclass 2015 代码Pr_25_71_97_60
  • Uniclass 2015 说明Particleboards
  • CSI MasterFormat 2014 代码06 16 36
  • CSI MasterFormat 2014 标题Wood Panel Product Sheathing
  • OmniClass 编号23-13 37 17 11
  • OmniClass 标题Sheathing Products

发售地区

北美
美国