发布您的产品
Cloakroom, L-frame 600
Hyllteknik

Cloakroom, L-frame 600

The free standing shelving system can be located next to a wall (L-frames), or used free standing in the room (T-frames), for the most effective use of floor space.The shelves and other metal parts are available powder coated in Hylltekniks colours: T1-white, T2-grey, T3-dark grey , T4-black, T5-metallic paint, T6-purple red, T7-sapphire blue, T8-pine green, T9-aluminium, T10-red, T11-green eller T12-blue. The shelving system is also available in galvanized and stainless steel. Hylltekniks components for cloakroom is avaliable in beech, birch and oak. For more information about the products visit our website.
技术规格
  • 唯一参考cl_lfr_600
  • 产品系列Components for shelving system
  • 产品组合Cloakroom
  • 类型对象(单个对象)
  • 发布日期2013-12-10
  • 版本号1
  • 宽度 (mm)500
相关
  • 主材料金属
  • 次要材料木头
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别家具 - 挂钩和衣架
  • IFC 分类家具
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56

发售地区

欧洲