发布您的产品
Mono PM 1-layer system for green roofs with a slope ≥3,6° on troughed sheet insulated with mineral wool and expanded polystyrene

Mono PM 1-layer system for green roofs with a slope ≥3,6° on troughed sheet insulated with mineral wool and expanded polystyrene

1-layer SBS-modified bitumen roofing membrane mechanical fastened on troughed sheet insulated with mineral wool and expanded polystyrene for green roofs with a slope ≥3,6°: 
1. Substrate: Troughed sheet
2. Vapour barrier: Icopal Akvaden 0,2 mm PE-film 
3. Heat insulation: 
1-layer Mineral wool
2-layer Expanded polystyrene (placed with offset seams)
3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
4. Mechanical fastener: Teleskopic 
5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
6. (Icopal Blackline 750, if root barrier is needed)
7. Sedum roof
Mono PM are available in slate grey (standard) or in white colour.

规格
  • 1-layer SBS-modified bitumen roofing membrane mechanical fastened on mineral wool and expanded polystyrene insulated troughed sheet for green roofs with a slope ≥3,6°.
    External fire performance: BROOF(t2).
    System can be used where there is a need for insulation on troughed sheet.
    Mono PM are available in slate grey (standard) or in white colour.

技术规格
  • 唯一参考mono-pm-grona-tak-mineralull-expanderad-polystyren-trp-plat
  • 产品系列Water proofing membrane
  • 产品组合Single ply system
  • 类型对象(单个对象)
  • 发布日期2018-08-15
  • 版本号1
  • 宽度 (mm)1000
相关
  • 主材料Bitumen
  • 次要材料聚苯乙烯(EPS)
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别建筑材料 - Waterproofing & Membranes
  • IFC 分类材料
  • UNSPSC 名称Roofing membranes
  • UNSPSC 代码30151505
  • CSI MasterFormat 2014 代码07 50 00
  • CSI MasterFormat 2014 标题Membrane Roofing
  • OmniClass 编号23-13 39 31
  • OmniClass 标题Roof Membranes

发售地区

欧洲
瑞典