发布您的产品
Mono PM 1-layer system of SBS-modified bitumen on concrete insulated with mineral wool and expanded polystyrene

Mono PM 1-layer system of SBS-modified bitumen on concrete insulated with mineral wool and expanded polystyrene

1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene: 
1. Substrate: concrete 
2. Vapour barrier: Icopal Akvaden 0,2 mm PE-film 
3. Heat insulation: 
1-layer Mineral wool
2-layer Expanded polystyrene (placed with offset seams)
3-layer 20 mm Board of mineral wool with surface compression resistance > 60 kPa
4. Mechanical fastener: Teleskopic 
5. Roofing felt: Icopal Mono PM mechanical fastened and welded seams
Mono PM are available in slate grey (standard) or in white colour.

规格
  • 1-layer SBS-modified bitumen roofing membrane mechanical fastened on concrete substrate insulated with mineral wool and expanded polystyrene. 
    External fire performance: BROOF(t2).
    System can be used where there is a need for insulation on concrete substrate.
    Mono PM are available in slate grey (standard) or in white colour.

技术规格
  • 唯一参考mono-pm-mineralull-expanderad-polystyren-betong
  • 产品系列Water proofing membrane
  • 产品组合Single ply system
  • 类型对象(单个对象)
  • 发布日期2018-08-15
  • 版本号1
  • 宽度 (mm)1000
相关
  • 主材料Bitumen
  • 次要材料聚苯乙烯(EPS)
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
分类
  • BIMobject 类别建筑材料 - Waterproofing & Membranes
  • IFC 分类材料
  • UNSPSC 名称Roofing membranes
  • UNSPSC 代码30151505
  • CSI MasterFormat 2014 代码07 50 00
  • CSI MasterFormat 2014 标题Membrane Roofing
  • OmniClass 编号23-13 39 31
  • OmniClass 标题Roof Membranes

发售地区

欧洲
瑞典