Selecting the location and language will prioritise localised information. Continue
3-hole basin DC, high spout, metal pop-up waste, flexible hoses

3-hole basin DC, high spout, metal pop-up waste, flexible hoses

3-hole basin fauce DC, high spout, metal pop-up waste, flexible hoses
规格
  • Spout with rings logo Ideal Standard, chrome New DC handles without red/blue printing, chrome Back handle fixation, rubber button (grey RAL 7042) Aerator M24x1 - 5l/min On-off valves (clockwise and anti-clockwise) Noise class 1 Shaft fixation Pull rod stainless steel or chrome – bent rod w/o knob Metal pop-up waste (visible ring chrome) with metal plug (chrome)
技术规格
  • 唯一参考BD508
  • 类型对象(单个对象)
  • 发布日期2022-11-11
  • 版本号1
  • 高度 (mm)90
  • 宽度 (mm)236
  • 深度 (mm)405
相关
  • 主材料黄铜
  • 净重 (Kg)2.72
分类
  • BIMobject 类别卫生 - 龙头/水龙头/铜器
  • IFC 分类卫浴终端
  • UNSPSC 名称Sanitary ware
  • UNSPSC 代码301815
  • Uniclass 2015 代码Pr_40_20_87_96
  • Uniclass 2015 说明Washbasin manual water supply sets
  • OmniClass 标题Faucets
  • OmniClass 编号23-31 11 00

发售地区

欧洲
保加利亚
德国
意大利
俄罗斯