发布您的产品
ULTRA FLAT S + 200X90 SHOWER TRAY
ULTRA FLAT S + 200X90 SHOWER TRAY
ULTRA FLAT S + 200X90 SHOWER TRAY
ULTRA FLAT S + 200X90 SHOWER TRAY
ULTRA FLAT S + 200X90 SHOWER TRAY

    ULTRA FLAT S + 200X90 SHOWER TRAY

    UltraFlat S+ shower tray, IdealSolid+, 3 cm height, square, with waste on the center, with cover waste.
    规格
    • UltraFlat S+ shower tray, IdealSolid+, 3 cm height, square, with waste on the center, stainless steel cover waste, 90 mm waste system to be ordered separately, Antislip.
    技术规格
    • 唯一参考T5618
    • 产品系列Ultraflat S+
    • 产品组合Shower Tray
    • 类型对象(单个对象)
    • 发布日期2024-02-19
    • 版本号1
    • 高度 (mm)30
    • 宽度 (mm)2000
    • 深度 (mm)900
    相关
    • 主材料固体表面
    • 设计国家/地区意大利
    • 净重 (Kg)48.2
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类卫浴终端
    • ETIM 代码EC011443
    • ETIM 名称Shower tray
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays
    • OmniClass 编号23-31 17 00
    • OmniClass 标题Showers

    发售地区

    欧洲 亚洲 非洲