发布您的产品
IS I.LIFE O SEAT&CVR SW NCL WHITE
IS I.LIFE O SEAT&CVR SW NCL WHITE

    IS I.LIFE O SEAT&CVR SW NCL WHITE

    Ideal Standard i.life O, dedicated seat, sandwich seat, softclose, easy-take off push button, adjustable hinge, white
    规格
    • Ideal Standard i.life O, dedicated seat, sandwich seat, softclose, easy-take off push button, adjustable hinge, white, in carton box, in master box, EU pallet
    技术规格
    • 唯一参考T5723
    • 产品系列i.Life O
    • 产品组合Toilet Seat
    • 类型对象(单个对象)
    • 发布日期2025-04-25
    • 版本号1
    • 高度 (mm)45
    • 宽度 (mm)350
    • 深度 (mm)435
    相关
    • 主材料Duroplast
    • 设计国家/地区意大利
    • 净重 (Kg)2.09
    分类
    • BIMobject 类别卫生 - 厕所座位
    • IFC 分类卫浴终端
    • ETIM 代码EC011196
    • ETIM 名称Toilet seat
    • Uniclass 2015 代码Pr_40_20_93_95
    • Uniclass 2015 说明WC seats and covers
    • CSI MasterFormat 2014 代码22 41 13
    • CSI MasterFormat 2014 标题Residential Water Closets, Urinals, and Bidets
    • OmniClass 编号23-31 19 19 17
    • OmniClass 标题Water Closet Seats

    发售地区

    欧洲 亚洲 非洲