发布您的产品
STRADA Double Basin 120 White 2OF VAN GR.IP
STRADA Double Basin 120 White 2OF VAN GR.IP

    STRADA Double Basin 120 White 2OF VAN GR.IP

    3.8 星(最高 5 星)3.8(6 评价)
    Double basin top basin with open central holes for taps. The sink must be installed on the wall. It can be completed with a siphon, shelf or K2661 vanity unit. Template included in the packaging. The fixing set is not included in the package.
    规格
    • Double basin top basin with open central holes for taps. The sink must be installed on the wall. It can be completed with a siphon, shelf or K2661 vanity unit. Template included in the packaging. The fixing set is not included in the package.
    技术规格
    • 唯一参考K0808
    • 产品系列Sanitary
    • 产品组Wall-hung wash basins
    • 类型对象(单个对象)
    • 发布日期2018-12-05
    • 版本号1
    相关
    • 主材料陶瓷
    • 净重 (Kg)15
    分类
    • BIMobject 类别卫生 - 盆
    • IFC 分类卫浴终端
    • Uniclass 2015 代码Pr_40_20_96_96
    • Uniclass 2015 说明Wall-hung wash basins
    • OmniClass 编号23-31 13 00
    • OmniClass 标题Sinks

    发售地区

    欧洲