发布您的产品
CONNECT 2 BIFOLD 100CM , DOOR WITHOUT HANDLE,  WHITE FRAME AND CLEAR GLASS
CONNECT 2 BIFOLD 100CM , DOOR WITHOUT HANDLE,  WHITE FRAME AND CLEAR GLASS

    CONNECT 2 BIFOLD 100CM , DOOR WITHOUT HANDLE, WHITE FRAME AND CLEAR GLASS

    CONNECT 2 BIFOLD 100CM , DOOR WITHOUT HANDLE, WHITE FRAME AND IDEAL CLEAN CLEAR GLASS
    技术规格
    • 唯一参考K9695
    • 产品系列CONNECT II
    • 产品组Shower Enclosure
    • 类型对象(单个对象)
    • 发布日期2020-02-26
    • 版本号1
    • 高度 (mm)85
    • 宽度 (mm)1050
    • 深度 (mm)2025
    相关
    • 主材料黄铜
    • 净重 (Kg)36
    分类
    • BIMobject 类别卫生 - 淋浴屏
    • IFC 分类卫浴终端
    • ETIM 代码EC010034
    • ETIM 名称Corner entrance shower enclosure rectangular
    • UNSPSC 名称Bathtub or shower enclosures
    • UNSPSC 代码30181507
    • Uniclass 2015 代码Pr_40_20_06_79
    • Uniclass 2015 说明Shower enclosures
    • CSI MasterFormat 2014 代码10 28 19
    • CSI MasterFormat 2014 标题Tub and Shower Enclosures
    • OmniClass 编号23-31 17 17
    • OmniClass 标题Shower Enclosures