发布您的产品
Opus 200/100 LED
Opus 200/100 LED
Opus 200/100 LED

    Opus 200/100 LED

    Opus 200 LED is an armature with elegant cylindrical shape. With its timeless design it can be placed both on the wall or ceiling mounted, indoors as outdoors. Equipped with LED module, 13W.
    规格
    • Silicone sealant between glass and base. Two 6 mm diameter holes for mounting, CC dimensions 133 mm, or two hidden hole Ø 5 mm, for the CC dimensions 70 mm. A cable gland in the base with terminals for two power cords. The terminal on the LED module for maximum 2 x 2.5 mm2. Handover is possible. The bottom grommet and three break walls. Child protection and protection against spraying water from all angles.
    技术规格
    • 唯一参考Opus-200-100-LED
    • 产品系列Lamp
    • 产品组合Opus
    • 类型对象(单个对象)
    • 发布日期2014-04-01
    • 版本号1
    • 高度 (mm)100
    • 宽度 (mm)200
    相关
    • 主材料陶瓷
    • 次要材料玻璃
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)1.94
    分类
    • BIMobject 类别照明 - 已安装吊顶
    • IFC 分类灯
    • UNSPSC 名称Lamps and lightbulbs and lamp components
    • UNSPSC 代码3910
    • Uniclass 2015 代码Pr_70_70_46
    • Uniclass 2015 说明Lamps
    • CSI MasterFormat 2014 代码12 43 13
    • CSI MasterFormat 2014 标题Lamps
    • OmniClass 编号23-35 45 15
    • OmniClass 标题Lamps