发布您的产品
IGP-HWFsmart 5907U-L1 silk gloss effect powder coating

IGP-HWFsmart 5907U-L1 silk gloss effect powder coating

Silk gloss, smooth-finish superdurable effect powder coating with low-cure technology, designed for demanding facade applications.

Collection Colors:
Blaze Violet

Low‑temperature, highly weather‑resistant powder coatings with pronounced robustness make this the preferred choice for façades with demanding requirements, contributing significantly to the long‑term preservation of coated objects. The advanced low‑temperature system, with curing starting at 160 °C, reduces energy consumption during the curing process and, when paired with the optional IGP-Biosource variant, further lowers the carbon footprint through the promotion of renewable raw materials.

规格
  • IGP‑HWFsmart 5907U-L1 is a silk gloss, smooth-finish effect powder coating for architectural applications, combining high weather resistance with energy-efficient low-cure technology. Manufactured using the IGP-Effectives® process, it ensures maximum recovery as well as consistent effect and color stability, even with varying application lines and parameters.

技术规格
  • 唯一参考igp-hwfsmart-5907u-l1
  • 类型建筑材料材料
  • 发布日期2026-10-26
  • 版本号1
相关
  • 设计国家/地区瑞士
分类
  • BIMobject 类别建筑材料 - 油漆和清漆