Raised Floor Supports from 35 to 120 mm MegaMart
Impertek

Raised Floor Supports from 35 to 120 mm MegaMart

MEGAMART is part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and reducing work times.

All types of MegaMart supports are guaranteed to bear concentrated loads of 1000 kg each. A 1000 kg concentrated load means an evenly distribuited load of 3.200 kg/sq m for 50x50 cm tiles and 5.040 kg/sq m for floors made up of 40x40 cm tiles.

The maximum load recommended on each single piece is 1000 kg, from which the safety coefficient, equal to 50% of yielding or breakage resistance, has already been deducted.

The MegaMart series consists of 12 products: the first 3 cover heights from 35 to 120 mm. From the fourth onwards (MM4 with a range of 115-220 mm), the base allows you to position the support in the opposite direction, placing the headpiece on it and obtaining an increased  support surface, which is essential for laying small tiles. All subsequent heights up to 1020 mm are divided into 8 products with a range as long as 105 mm, plus 1 to 8 extensions measuring 10 cm in height.

The purpose of the G-04 ring nut is to millimetrically adjust the height of the MegaMart support. Rotating the G-04 RING NUT clockwise makes the MegaMart support raise, creating a double movement, both of the ring nut and of the head.

Head T-04 can be fitted with the CG04-01 locknut to ensure the determined height between Head T-04 and locknut G-04.

On the other hand, rotating the G-04 RING NUT counterclockwise makes the MegaMart support lower, creating a double movement, both of the ring nut and of the head.

The G-04 ring nut can be fitted by a CG04-02 locknut to ensure the determined height between ring nut G-04 and base B-04 or between ring nut G-04 and extension P04.

The added value of MegaMart supports is speed of installation of the extension P-04, thanks to the bayonet quick coupling. The MegaMart raised floor supports are widely used for small and large outdoor floorings and in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials thatt can withstand elevation.


规格
  • One can apply them to the base B-04 or self-compose them up a maximum of 4 pieces, which allow a maximum height of the MegaMart support of 1020 mm.

技术规格
  • 唯一参考Megamart
  • 产品系列Support
  • 产品组Megamart
  • 类型对象(单个对象)
  • 发布日期2018-10-11
  • 版本号1
相关
  • 主材料PE/PP
  • 次要材料PE/PP
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别地板 - 地板系统
  • IFC 分类建筑元素
  • UNSPSC 名称Ceramic tiles or flagstones
  • UNSPSC 代码30131704
  • Uniclass 2015 代码Ss_30_14_90_34
  • Uniclass 2015 说明Flag and slab pedestal-supported paving systems
  • OmniClass 标题Pedestals
  • OmniClass 编号23-21 25 23 15
  • CSI UniFormat II 代码B1010
  • CSI UniFormat II 标题Floor Construction

发售地区

欧洲 北美 亚洲 非洲 大洋洲 南美洲
阿尔巴尼亚
安圭拉
阿富汗
埃及
美属萨摩亚
阿根廷
安道尔
安提瓜和巴布达
巴林
阿尔及利亚
澳大利亚
玻利维亚
奥地利
阿鲁巴
伊朗
安哥拉
库克群岛
巴西
白俄罗斯
巴巴多斯
伊拉克
贝宁
密克罗尼西亚联邦
智利
比利时
伯利兹
以色列
博茨瓦纳
斐济
哥伦比亚
波斯尼亚 黑塞哥维那
百慕大
约旦
布基纳法索
法属波利尼西亚
厄瓜多尔
保加利亚
英属维尔京群岛
科威特
布隆迪
关岛
福克兰群岛(即马尔维纳斯群岛)
克罗地亚
加拿大
黎巴嫩
喀麦隆
基里巴斯
法属圭亚那
塞浦路斯
荷蘭加勒比區
阿曼
佛得角
马绍尔群岛
圭亚那
捷克共和国
开曼群岛
巴勒斯坦
中非共和国
瑙鲁
巴拉圭
丹麦
法属圣马丁
卡塔尔
查德
新喀里多尼亚
秘鲁
爱沙尼亚
哥斯达黎加
沙特阿拉伯
科摩罗
新西兰
苏里南
法罗群岛
古巴
叙利亚
科特迪瓦
纽埃
乌拉圭
芬兰
库拉索
土耳其
刚果民主共和国
诺福克岛
委内瑞拉
法国
多米尼克
阿拉伯联合酋长国
吉布提
北马里亚纳群岛
德国
多米尼加共和国
也门
赤道几内亚
帛琉
直布罗陀
萨尔瓦多
亚美尼亚
厄立特里亚
巴布亚新几内亚
希腊
格陵兰岛
阿塞拜疆
埃塞俄比亚
皮特凯恩群岛
格恩西岛
格林纳达
孟加拉国
加蓬
萨摩亚
匈牙利
瓜德罗普
不丹
加纳
所罗门群岛
冰岛
危地马拉
英属印度洋领地
几内亚
东帝汶
爱尔兰
海地
文莱达鲁萨兰国
几内亚比索
托克劳
马恩岛
洪都拉斯
柬埔寨
肯尼亚
汤加
意大利
牙买加
中国
莱索托
图瓦卢
泽西岛
马提尼克
圣诞岛
利比里亚
美国本土外小岛屿
拉脱维亚
墨西哥
科科斯(基林)群岛
利比亚
瓦利斯和富圖納群島
列支敦士登
蒙塞拉特岛
格鲁吉亚
马达加斯加岛
瓦努阿图
立陶宛
尼加拉瓜
香港
马拉维
卢森堡
巴拿马
印度
马里
马其顿共和国
波多黎各
印度尼西亚
毛里塔尼亚
马耳他
圣基茨和尼维斯
日本
毛里求斯
摩尔多瓦
圣卢西亚
哈萨克斯坦
马约特
摩纳哥
圣皮埃尔和密克隆群岛
吉尔吉斯斯坦
摩洛哥
黑山
聖文森與格瑞那丁
老挝
莫桑比克
荷兰
圣巴泰勒米
澳门
纳米比亚
挪威
荷属圣马丁
马来西亚
尼日尔
波兰
巴哈马
马尔代夫
尼日利亚
葡萄牙
特立尼达和多巴哥
蒙古
刚果
罗马尼亚
特克斯和凯科斯群岛
缅甸
留尼汪
俄罗斯
美属维尔京群岛
尼泊尔
卢旺达
圣马力诺
美国
朝鲜
圣赫勒拿岛
塞尔维亚
巴基斯坦
圣多美和普林西比
斯洛伐克
菲律宾
塞内加尔
斯洛文尼亚
新加坡
塞舌尔
西班牙
大韓
塞拉利昂
斯瓦尔巴特群岛
斯里兰卡
索马里
瑞典
台湾
南非
瑞士
塔吉克斯坦
南苏丹
乌克兰
泰国
苏丹
英国
土库曼斯坦
斯威士兰
梵蒂冈
乌兹别克斯坦
坦桑尼亚
奥兰
越南
冈比亚
多哥
突尼斯
乌干达
西撒哈拉
赞比亚
津巴布韦