The BALANCE PRO raised floor supports are part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and reducing work times.
With raised floor support Balance Pro, 6 items are enough to satisfy every laying need. This innovative support for outdoor floor, as a matter of fact, covers height from 25 to 1025 mm and, thanks to the revolutionary system “All in one”, the head can be used to automatically adjust the slope up to 5% or to be tightly locked for all the situations which require a greater stability, as for the perimetral laying of small-format tiles. By inserting a little ring nut close the head, tilting movement at the base of the slope self-adjustment system can be firmly blocked. In addition to this feature, the supports still guarantee a capacity load up to 1,000 Kg.
In particular, this product family covers height from 125 to 225 mm.
Balance Pro support is proposed as the most versatile and easiest to install product on the market thanks to its multiple advantages such as:
- automatically adjustment of the slope up to 5% (with the possibility of reaching up to 10% using our slope correctors);
- regulation of heights from 25 to 1025 mm with a reduced number of items;
- setting from above by using the resistant TopKey (compatible with 4 mm version): with the new TopKey it is therefore possible to increase or decrease the excursion even after installation. On the other hand, in the cases where a support is placed in the centre of the tile or in the absence of the TopKey, you can set a lock ring in the support and regulate it manually from the base;
- its large range of heads for tile and decking.
Tile heads, with 2 and 3 mm tabs, as all the heads of decking line, are equipped with rotation lock to allow the regulation of the height directly from the support base. Also in this case it’s possible to insert the ring nut to lock the head’s tilting movement. The head with Easy Click fixing is also available for the new Balance Pro too, for a quick coupling with the aluminium joists of the Rail System.
Thanks to a smart design, with Balance Pro supports for floating floor is in fact possible to reach any desired height. You simply have to add an extension or adjust the screw. These features allow to optimize storage spaces and logistics management in warehouses.
Speed of installation, safety, sturdiness and the possibility of configuring the support according to every need, make Balance Pro a truly revolutionary system for laying raised floors, designed to simplify the work, while guaranteeing an impeccable result.
The Balance Pro raised floor supports are widely used for small and large outdoor floorings and in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials that can withstand elevation.
Balance Pro is the revolution in the installation of outdoor raised floors.
发售地区
欧洲 | 亚洲 | 北美 | 非洲 | 南美洲 | 大洋洲 |
---|---|---|---|---|---|
安道尔 | 阿拉伯联合酋长国 | 安提瓜和巴布达 | 安哥拉 | 阿根廷 | 美属萨摩亚 |
阿尔巴尼亚 | 阿富汗 | 安圭拉 | 布基纳法索 | 玻利维亚 | 澳大利亚 |
奥地利 | 亚美尼亚 | 阿鲁巴 | 布隆迪 | 巴西 | 库克群岛 |
奥兰 | 阿塞拜疆 | 巴巴多斯 | 贝宁 | 智利 | 斐济 |
波斯尼亚 黑塞哥维那 | 孟加拉国 | 圣巴泰勒米 | 博茨瓦纳 | 哥伦比亚 | 密克罗尼西亚联邦 |
比利时 | 巴林 | 百慕大 | 刚果民主共和国 | 厄瓜多尔 | 关岛 |
保加利亚 | 文莱达鲁萨兰国 | 荷蘭加勒比區 | 中非共和国 | 福克兰群岛(即马尔维纳斯群岛) | 基里巴斯 |
白俄罗斯 | 不丹 | 巴哈马 | 刚果 | 法属圭亚那 | 马绍尔群岛 |
瑞士 | 科科斯(基林)群岛 | 伯利兹 | 科特迪瓦 | 圭亚那 | 北马里亚纳群岛 |
塞浦路斯 | 中国 | 加拿大 | 喀麦隆 | 秘鲁 | 新喀里多尼亚 |
捷克共和国 | 圣诞岛 | 哥斯达黎加 | 佛得角 | 巴拉圭 | 诺福克岛 |
德国 | 格鲁吉亚 | 古巴 | 吉布提 | 苏里南 | 瑙鲁 |
丹麦 | 香港 | 库拉索 | 阿尔及利亚 | 乌拉圭 | 纽埃 |
爱沙尼亚 | 印度尼西亚 | 多米尼克 | 埃及 | 委内瑞拉 | 新西兰 |
西班牙 | 以色列 | 多米尼加共和国 | 西撒哈拉 | 法属波利尼西亚 | |
芬兰 | 印度 | 格林纳达 | 厄立特里亚 | 巴布亚新几内亚 | |
法罗群岛 | 英属印度洋领地 | 格陵兰岛 | 埃塞俄比亚 | 皮特凯恩群岛 | |
法国 | 伊拉克 | 瓜德罗普 | 加蓬 | 帛琉 | |
英国 | 伊朗 | 危地马拉 | 加纳 | 所罗门群岛 | |
格恩西岛 | 约旦 | 洪都拉斯 | 冈比亚 | 托克劳 | |
直布罗陀 | 日本 | 海地 | 几内亚 | 东帝汶 | |
希腊 | 吉尔吉斯斯坦 | 牙买加 | 赤道几内亚 | 汤加 | |
克罗地亚 | 柬埔寨 | 圣基茨和尼维斯 | 几内亚比索 | 图瓦卢 | |
匈牙利 | 朝鲜 | 开曼群岛 | 肯尼亚 | 美国本土外小岛屿 | |
爱尔兰 | 大韓 | 圣卢西亚 | 科摩罗 | 瓦努阿图 | |
马恩岛 | 科威特 | 法属圣马丁 | 利比里亚 | 瓦利斯和富圖納群島 | |
冰岛 | 哈萨克斯坦 | 马提尼克 | 莱索托 | 萨摩亚 | |
意大利 | 老挝 | 蒙塞拉特岛 | 利比亚 | ||
泽西岛 | 黎巴嫩 | 墨西哥 | 摩洛哥 | ||
列支敦士登 | 斯里兰卡 | 尼加拉瓜 | 马达加斯加岛 | ||
立陶宛 | 缅甸 | 巴拿马 | 马里 | ||
卢森堡 | 蒙古 | 圣皮埃尔和密克隆群岛 | 毛里塔尼亚 | ||
拉脱维亚 | 澳门 | 波多黎各 | 毛里求斯 | ||
摩纳哥 | 马尔代夫 | 萨尔瓦多 | 马拉维 | ||
摩尔多瓦 | 马来西亚 | 荷属圣马丁 | 莫桑比克 | ||
黑山 | 尼泊尔 | 特克斯和凯科斯群岛 | 纳米比亚 | ||
马其顿共和国 | 阿曼 | 特立尼达和多巴哥 | 尼日尔 | ||
马耳他 | 菲律宾 | 美国 | 尼日利亚 | ||
荷兰 | 巴基斯坦 | 聖文森與格瑞那丁 | 留尼汪 | ||
挪威 | 巴勒斯坦 | 英属维尔京群岛 | 卢旺达 | ||
波兰 | 卡塔尔 | 美属维尔京群岛 | 塞舌尔 | ||
葡萄牙 | 沙特阿拉伯 | 苏丹 | |||
罗马尼亚 | 新加坡 | 圣赫勒拿岛 | |||
塞尔维亚 | 叙利亚 | 塞拉利昂 | |||
俄罗斯 | 泰国 | 塞内加尔 | |||
瑞典 | 塔吉克斯坦 | 索马里 | |||
斯洛文尼亚 | 土库曼斯坦 | 南苏丹 | |||
斯瓦尔巴特群岛 | 土耳其 | 圣多美和普林西比 | |||
斯洛伐克 | 台湾 | 斯威士兰 | |||
圣马力诺 | 乌兹别克斯坦 | 查德 | |||
乌克兰 | 越南 | 多哥 | |||
梵蒂冈 | 也门 | 突尼斯 | |||
坦桑尼亚 | |||||
乌干达 | |||||
马约特 | |||||
南非 | |||||
赞比亚 | |||||
津巴布韦 |