Raised floor supports from 225 to 1025 Balance Pro
Impertek

Raised floor supports from 225 to 1025 Balance Pro

The BALANCE PRO raised floor supports are part of Pedestal Line, a global benchmark in the outdoor raised flooring sector. The wide range of fixed supports and self-levelling supports for outdoor flooring solves the problems of laying directly on site, facilitating it and reducing work times.

With raised floor support Balance Pro, 6 items are enough to satisfy every laying need. This innovative support for outdoor floor, as a matter of fact, covers height from 25 to 1025 mm and, thanks to the revolutionary system “All in one”, the head can be used to automatically adjust the slope up to 5% or to be tightly locked for all the situations which require a greater stability, as for the perimetral laying of small-format tiles. By inserting a little ring nut close the head, tilting movement at the base of the slope self-adjustment system can be firmly blocked. In addition to this feature, the supports still guarantee a capacity load up to 1,000 Kg.

In particular, this product family covers height from 225 to 1025 mm.

Balance Pro support is proposed as the most versatile and easiest to install product on the market thanks to its multiple advantages such as:

- automatically adjustment of the slope up to 5% (with the possibility of reaching up to 10% using our slope correctors);

- regulation of heights from 25 to 1025 mm with a reduced number of items;

- setting from above by using the resistant TopKey (compatible with 4 mm version): with the new TopKey it is therefore possible to increase or decrease the excursion even after installation. On the other hand, in the cases where a support is placed in the centre of the tile or in the absence of the TopKey, you can set a lock ring in the support and regulate it manually from the base;

- its large range of heads for tile and decking.

Tile heads, with 2 and 3 mm tabs, as all the heads of decking line, are equipped with rotation lock to allow the regulation of the height directly from the support base. Also in this case it’s possible to insert the ring nut to lock the head’s tilting movement. The head with Easy Click fixing is also available for the new Balance Pro too, for a quick coupling with the aluminium joists of the Rail System.

Thanks to a smart design, with Balance Pro supports for floating floor is in fact possible to reach any desired height. You simply have to add an extension or adjust the screw. These features allow to optimize storage spaces and logistics management in warehouses.

Speed ​​of installation, safety, sturdiness and the possibility of configuring the support according to every need, make Balance Pro a truly revolutionary system for laying raised floors, designed to simplify the work, while guaranteeing an impeccable result.

The Balance Pro raised floor supports are widely used for small and large outdoor floorings and in terraces, pool sides, walkways on roofing, walkways on hanging gardens, squares, urban spaces and gardens in general. And the compatible finishings are: ceramic tiles, natural stones, marble and granite, prefabricated concrete slabs, decking and wooden planks, decking and planks made of composite wood, all self-supporting materials that can withstand elevation.

Balance Pro is the revolution in the installation of outdoor raised floors.

规格
  • Once the support is positioned on the laying surface, even if inclined up to 5% of slope, the head stays perfectly levelled, without any manual intervention of the layer: Balance adjusts automatically to fill up the slope and create a perfectly levelled upper flooring.

技术规格
  • 唯一参考raised-floor-supports-from-225-to-1025-balance-pro
  • 产品系列Support
  • 产品组Balance-Pro
  • 类型对象(单个对象)
  • 发布日期2022-06-29
  • 版本号1
相关
  • 主材料PE/PP
  • 次要材料PE/PP
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别地板 - 地板系统

发售地区

欧洲 北美 亚洲 非洲 大洋洲 南美洲
阿尔巴尼亚
安圭拉
阿富汗
埃及
美属萨摩亚
阿根廷
安道尔
安提瓜和巴布达
巴林
阿尔及利亚
澳大利亚
玻利维亚
奥地利
阿鲁巴
伊朗
安哥拉
库克群岛
巴西
白俄罗斯
巴巴多斯
伊拉克
贝宁
密克罗尼西亚联邦
智利
比利时
伯利兹
以色列
博茨瓦纳
斐济
哥伦比亚
波斯尼亚 黑塞哥维那
百慕大
约旦
布基纳法索
法属波利尼西亚
厄瓜多尔
保加利亚
英属维尔京群岛
科威特
布隆迪
关岛
福克兰群岛(即马尔维纳斯群岛)
克罗地亚
加拿大
黎巴嫩
喀麦隆
基里巴斯
法属圭亚那
塞浦路斯
荷蘭加勒比區
阿曼
佛得角
马绍尔群岛
圭亚那
捷克共和国
开曼群岛
巴勒斯坦
中非共和国
瑙鲁
巴拉圭
丹麦
法属圣马丁
卡塔尔
查德
新喀里多尼亚
秘鲁
爱沙尼亚
哥斯达黎加
沙特阿拉伯
科摩罗
新西兰
苏里南
法罗群岛
古巴
叙利亚
科特迪瓦
纽埃
乌拉圭
芬兰
库拉索
土耳其
刚果民主共和国
诺福克岛
委内瑞拉
法国
多米尼克
阿拉伯联合酋长国
吉布提
北马里亚纳群岛
德国
多米尼加共和国
也门
赤道几内亚
帛琉
直布罗陀
萨尔瓦多
亚美尼亚
厄立特里亚
巴布亚新几内亚
希腊
格陵兰岛
阿塞拜疆
埃塞俄比亚
皮特凯恩群岛
格恩西岛
格林纳达
孟加拉国
加蓬
萨摩亚
匈牙利
瓜德罗普
不丹
加纳
所罗门群岛
冰岛
危地马拉
英属印度洋领地
几内亚
东帝汶
爱尔兰
海地
文莱达鲁萨兰国
几内亚比索
托克劳
马恩岛
洪都拉斯
柬埔寨
肯尼亚
汤加
意大利
牙买加
中国
莱索托
图瓦卢
泽西岛
马提尼克
圣诞岛
利比里亚
美国本土外小岛屿
拉脱维亚
墨西哥
科科斯(基林)群岛
利比亚
瓦利斯和富圖納群島
列支敦士登
蒙塞拉特岛
格鲁吉亚
马达加斯加岛
瓦努阿图
立陶宛
尼加拉瓜
香港
马拉维
卢森堡
巴拿马
印度
马里
马其顿共和国
波多黎各
印度尼西亚
毛里塔尼亚
马耳他
圣基茨和尼维斯
日本
毛里求斯
摩尔多瓦
圣卢西亚
哈萨克斯坦
马约特
摩纳哥
圣皮埃尔和密克隆群岛
吉尔吉斯斯坦
摩洛哥
黑山
聖文森與格瑞那丁
老挝
莫桑比克
荷兰
圣巴泰勒米
澳门
纳米比亚
挪威
荷属圣马丁
马来西亚
尼日尔
波兰
巴哈马
马尔代夫
尼日利亚
葡萄牙
特立尼达和多巴哥
蒙古
刚果
罗马尼亚
特克斯和凯科斯群岛
缅甸
留尼汪
俄罗斯
美属维尔京群岛
尼泊尔
卢旺达
圣马力诺
美国
朝鲜
圣赫勒拿岛
塞尔维亚
巴基斯坦
圣多美和普林西比
斯洛伐克
菲律宾
塞内加尔
斯洛文尼亚
新加坡
塞舌尔
西班牙
大韓
塞拉利昂
斯瓦尔巴特群岛
斯里兰卡
索马里
瑞典
台湾
南非
瑞士
塔吉克斯坦
南苏丹
乌克兰
泰国
苏丹
英国
土库曼斯坦
斯威士兰
梵蒂冈
乌兹别克斯坦
坦桑尼亚
奥兰
越南
冈比亚
多哥
突尼斯
乌干达
西撒哈拉
赞比亚
津巴布韦