发布您的产品
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base
    INCLASS

    DUN0520 - Lounge armchair with medium back and 4 spoke aluminum swivel base

    DUNAS LOUNGE - Lounge armchair with medium back and 4 spoke aluminum swivel base

    The new DUNAS LOUNGE collection extends the possibilities of the renowned DUNAS family. An exclusive collection of refined and elegant lounge armchairs, designed to bring style and comfort into corporate, hospitality, or residential environments. The collection comprises armchairs with high or medium backrest and a matching ottoman. Both the armchairs and ottoman can be customized with a wide variety of upholstery fabrics and leathers. The base is equipped with self-return swivel movement and can be finished in polished or painted aluminum.

    规格
    • DUNAS LOUNGE - Lounge armchair with medium back and 4 spoke aluminum swivel base
    技术规格
    • 唯一参考DUN0520
    • 产品系列DUNAS LOUNGE
    • 产品组合DUNAS LOUNGE
    • 类型对象(单个对象)
    • 发布日期2023-10-02
    • 版本号1
    • 高度 (mm)9350
    • 宽度 (mm)925
    • 深度 (mm)780
    相关
    • 主材料纺织品
    • 次要材料铝
    • 净重 (Kg)18.2
    分类
    • BIMobject 类别家具 - 安乐椅