发布您的产品
ESC043XLC - Storage arm-table W.40cm (lacquered top)
INCLASS

ESC043XLC - Storage arm-table W.40cm (lacquered top)

ESCALAS - Storage arm-table W.40cm (lacquered top)

ESC0430LC - ESC0435LC - ESC0437LC

ESCALAS is a modular collection of sofas and benches designed to inhabit modern lounge spaces and waiting environments. The collection stands out for its elegant, balanced and timeless design. The ESCALAS sofas are built combining different elements such as upholstered seats, with or without backrests, arms of different formats, privacy panels and table tops over horizontal platforms of different sizes. The result is a highly configurable collection that allows to create both traditional sofas or complex modular shapes that will easily fit into the most varied projects and spaces.

规格
  • ESCALAS - Storage arm-table W.40cm (lacquered top)
技术规格
  • 唯一参考ESC043XLC
  • 产品系列ESCALAS
  • 产品组合ESCALAS
  • 类型集合(多个对象)
  • 发布日期2023-10-02
  • 版本号1
  • 高度 (mm)590
  • 宽度 (mm)800
  • 深度 (mm)400
相关
  • 主材料被覆材料
  • 次要材料被覆材料
  • 净重 (Kg)18
分类
  • BIMobject 类别家具 - 沙发