发布您的产品
VAR0069 - High chair with sled frame
INCLASS

VAR0069 - High chair with sled frame

VARYA - High chair with sled frame

Designed by Simon Pengelly, the VARYA collection is a truly transversal and functional family of chairs that easily crosses the boundary between public and domestic spaces. The VARYA family configure one of the largest and most complete ranges on the market. With an elegant and refined design, VARYA allows to furnish different types of spaces with the same family of seating, keeping always coherent project aesthetic. Different, chairs, armchairs, stools and benches are generated by combining comfortable seats with an extense range bases. The broad variety of combinations, together with the extensive range of available finishes, allow for endless possibilities of customization without altering the unique character and timeless spirit of this original family designed for inhabiting the most diverse array of settings and contexts.

规格
  • VARYA - High chair with sled frame
技术规格
  • 唯一参考VAR0069
  • 产品系列VARYA
  • 产品组合VARYA
  • 类型对象(单个对象)
  • 发布日期2023-10-02
  • 版本号1
  • 高度 (mm)1120
  • 宽度 (mm)515
  • 深度 (mm)465
相关
  • 主材料聚丙烯
  • 次要材料钢
  • 净重 (Kg)7.3
分类
  • BIMobject 类别家具 - 椅子、凳子和长凳
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
瓦利斯和富图纳