发布您的产品
VAR0617 - Chair 4 plastic leg frame
VAR0617 - Chair 4 plastic leg frame
VAR0617 - Chair 4 plastic leg frame
    INCLASS

    VAR0617 - Chair 4 plastic leg frame

    3.6 星(最高 5 星)3.6(5 评价)

    VARYA TAPIZ - Chair 4 plastic leg frame

    The VARYA TAPIZ collection gather all the upholstered versions in the VARYA family keeping the same transversal and timeless spirit of the collection with plastic seats. With its many versions the collection configure one of the largest and most complete ranges on the market. An extensive family of chairs, armchairs, stools and benches that are generated by combining comfortable mono-shells, available with three different patterns of upholstery: soft, plain or horizontal stitching, with a broad range of base types. The wide variety of possible combinations and finishes enables the configuration of endless customized designs that can easily fit into diverse environments both public and private keeping always a coherent project aesthetic.

    规格
    • VARYA TAPIZ - Chair 4 plastic leg frame
    技术规格
    • 唯一参考VAR0617
    • 产品系列VARYA TAPIZ
    • 产品组合VARYA TAPIZ
    • 类型对象(单个对象)
    • 发布日期2023-10-02
    • 版本号1
    • 高度 (mm)810
    • 宽度 (mm)500
    • 深度 (mm)480
    相关
    • 主材料纺织品
    • 次要材料木头
    • 净重 (Kg)5.5
    分类
    • BIMobject 类别家具 - 椅子、凳子和长凳
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
    瓦利斯和富图纳