发布您的产品
DUN0070 - Low table
DUN0070 - Low table
    INCLASS

    DUN0070 - Low table

    DUNAS XL - Low table

    Designed by Christophe Pillet, the DUNAS XL collection represents the essence of lounge seating. The elegant seating bodies are available in two heights, and can be combined with different swivel or fixed bases available in metal or wood. Its enveloping and fluid shapes, together with a sophisticated design of pure and elegant lines, are an invitation to take a seat, relax and unwind.

    规格
    • DUNAS XL - Low table
    技术规格
    • 唯一参考DUN0070
    • 产品系列DUNAS XL
    • 产品组DUNAS XL
    • 类型对象(单个对象)
    • 发布日期2023-10-02
    • 版本号1
    • 高度 (mm)420
    • 宽度 (mm)700
    • 深度 (mm)700
    相关
    • 主材料木头
    • 次要材料
    • 净重 (Kg)10.5
    分类
    • BIMobject 类别家具 - 椅子、凳子和长凳