发布您的产品
KER0030 - Two seater sofa
KER0030 - Two seater sofa
KER0030 - Two seater sofa
KER0030 - Two seater sofa
KER0030 - Two seater sofa
KER0030 - Two seater sofa
    INCLASS

    KER0030 - Two seater sofa

    KERN - Two seater sofa

    KERN is a broad system of modular seating elements designed for gathering and waiting. A fully modular family of elements that can be used independently or be freely combined to create functional and unique compositions suitable for any interaction or waiting space. KERN modules can be easily rearranged to create modern and flexible spaces to wait, meet, work or simply relax.

    Its full modular spirit and the wide variety of modules available, make it a truly adaptable and transversal system suitable for every interaction space or context. KERN is composed by four collections: sofas, modular seats, meeting booths and occasional tables.

    The combination of these four collections creates a complete universe of versatile elements able to solve the needs of today´s interaction and waiting spaces.

    规格
    • KERN - Two seater sofa

    技术规格
    • 唯一参考ker0030
    • 产品系列KERN
    • 产品组合KERN
    • 类型对象(单个对象)
    • 发布日期2025-02-17
    • 版本号1
    • 高度 (mm)740
    • 宽度 (mm)715
    • 深度 (mm)1565
    相关
    • 主材料铝
    • 次要材料纺织品
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Kg)28.9
    分类
    • BIMobject 类别家具 - 沙发