发布您的产品
2000 Handrail
已存档

2000 Handrail

Provide a more comfortable grip by choosing a flatter handrail design. The 2000 Handrail offers a smooth, eronomically designed surface to make mobility and independence easier for patients. Provides forearm support for pedestrians and wheelchair users with the unique, flat surface
规格
  • *Smooth, ergonomically inspired surface increases mobility and independence *1-1/4" (32mm) x 2-1/4" (57mm) gripping surface *Mounted on a sturdy .080" (2mm) thick, continuous aluminum retainer *.080" (2mm) thick, scratch and stain resistant rigid vinyl cover *2000W includes black reveals for returns and corners *Two available bracket styles *Easy installation, clean-up and maintenance Manufactured in 12' (3.66m) standard lengths *All mounting fasteners are included with each order *Removable bottom access plate allows option to fasten to wall *Meets the most rigorous standards and criteria of chemical emissions as prescribed by the GREENGUARD Environmental Institute *Has been tested and meets GREENGUARD Environmental Institute's requirements for low emitting products as tested by Air Quality Sciences *Has been tested and meets the GREENGUARD Children & School chemical emissions levels
技术规格
  • 唯一参考2000-Handrail
  • 产品系列Protective Corridor Handrails
  • 产品组Handrails
  • 类型对象(单个对象)
  • 发布日期2022-06-17
  • 版本号1
相关
  • 主材料
  • 次要材料PVC
  • 设计国家/地区美国
  • 制造国家/地区意大利
分类
  • BIMobject 类别墙壁 - 墙面装饰
  • IFC 分类栏杆
  • Uniclass 2015 代码Pr_25_30_36_63
  • Uniclass 2015 说明Plastics handrails
  • CSI MasterFormat 2014 代码10 26 16.16
  • CSI MasterFormat 2014 标题Protective Corridor Handrails
  • OmniClass 编号23-17 25 13 13
  • OmniClass 标题Capping
  • CSI UniFormat II 代码C1030
  • CSI UniFormat II 标题Fittings