Set your location and language to prioritise localised information. Continue
900 Round SS Handrail

900 Round SS Handrail

Create a continuous look with a classic: the Round Stainless Steel Handrail. Get the sleek look of stainless steel while minimising installation time. Bracket plate conceals screws to preserve sleek aesthetic. Pre-finished integral returns mean minimal installation time
规格
  • *1.5” (38mm) gripping diameter, system extends 3” (76mm) from the wall. *Type 304 Stainless Steel Handrail § Aesthetically pleasing brushed finish *Durable § Pre-configured for fast and easy installation *Non-pourous surface
技术规格
  • 唯一参考900-Round-SS-Handrail
  • 产品系列Protective Corridor Handrails
  • 产品组Handrails
  • 类型对象(单个对象)
  • 发布日期2022-06-20
  • 版本号1
相关
  • 主材料不锈钢
分类
  • BIMobject 类别墙壁 - 墙面装饰
  • IFC 分类栏杆
  • Uniclass 2015 代码Pr_25_30_36_84
  • Uniclass 2015 说明Stainless steel handrails
  • CSI MasterFormat 2014 代码10 26 16.16
  • CSI MasterFormat 2014 标题Protective Corridor Handrails
  • OmniClass 编号23-17 25 13
  • OmniClass 标题Handrails
  • CSI UniFormat II 代码C1030
  • CSI UniFormat II 标题Fittings