Set your location and language to prioritise localised information. Continue
Stainless Steel Surface Mount Corner Guard

Stainless Steel Surface Mount Corner Guard

Stainless steel corner guards provide a superior impact protection for use in kitchens, sanitation or other high abuse areas.
规格
  • *Provides 3-1/2" (89mm) wing, 2" (51mm) wing, and 1-1/2" (38mm) wing. *Custom wing sizes and angles also available *Manufactured in 4' (1.22m) and 8' (2.44m) standard heights, custom heights available *Standard Type 430 available in standard 16-gauge, also available in 14- and 18-gauge *Standard Type 304 (Meets NSF Standard 51) available in 16-gauge, also available in 14-gauge and 18-gauge *Available in No. 4 Satin Finish
技术规格
  • 唯一参考Stainless-Steel-Surface-Mount-Corner-Guard
  • 产品系列Corner guards
  • 产品组Corner Guard
  • 类型对象(单个对象)
  • 发布日期2022-06-20
  • 版本号1
相关
  • 主材料不锈钢
分类
  • BIMobject 类别墙壁 - 墙面装饰
  • IFC 分类覆盖物
  • Uniclass 2015 代码Pr_35_90_43_15
  • Uniclass 2015 说明Corner guards
  • OmniClass 编号23-17 25 15 13
  • OmniClass 标题Corner Guards