发布您的产品
Add Stool 4.6
Add Stool 4.6
Add Stool 4.6
Add Stool 4.6

    Add Stool 4.6

    Upholstered counter stool on a powder coated or chromium plated steel cantilever frame. With chrome footrest. The Add stool/barstool strikes the perfect balance between aesthetics and function. The sled base tilts the stool to the rear, while it tilts the seat forward. A balance for those who stop and go. The seat’s natural incline provides an ideal position, encouraging the user to stand up from time to time. Active seating allows active and creative meetings. Adding the generous back enables shifting between active and a more relaxed sitting.

    规格
    • Add stool/barstool comes in three heights, with or without a back. Made from bent steel tubing and a seat of molded wood, upholstered in textile or covered in black polyurethane, Add brings a unique expression to any busy environment or work environment. The Add series consists of a number of versions, such as Add chair, Add Move chair and Add Work chair.

    技术规格
    • 唯一参考add-stool-4-6
    • 产品系列Inspec
    • 产品组合Lammhults Collection
    • 类型对象(单个对象)
    • 发布日期2023-01-20
    • 版本号1
    • 高度 (inch)24.8
    • 宽度 (inch)18.1
    • 深度 (inch)19.7
    相关
    • 主材料粉末涂层钢
    • 次要材料被覆材料
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Lbs)14.99
    分类
    • BIMobject 类别家具 - 椅子、凳子和长凳
    • IFC 分类家具
    • ETIM 代码EG017960
    • ETIM 名称Furniture
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_50_12_85
    • Uniclass 2015 说明Stools
    • CSI MasterFormat 2014 代码12 52 00
    • CSI MasterFormat 2014 标题Seating
    • OmniClass 编号23-21 23 13 17
    • OmniClass 标题Residential Stools
    • CSI UniFormat II 代码E2020
    • CSI UniFormat II 标题Movable Furnishings

    发售地区

    北美
    美国