发布您的产品
Area 9.7
Area 9.7
Area 9.7

    Area 9.7

    Modular sofa unit on powder coated or chromium plated cast aluminium sled base. Centre unit with upholstered seat and high rise back, and built-in magnetic linking device. This modular seating series with its six different modular units inspires to creative and flexible seating solutions. Use them separately or in groups to create exiting configurations. Two-, three- or even more seater sofas are easily created. The innovative linking device, Quicklink, consisting of built-in magnets makes the units easy to regroup. The airy table in perforated sheet metal makes a perfect complement to the upholstered units. The high back version offers a feeling of seclusion in open areas and enables building a soft, sophisticated room within the room.

    规格
    • The Area series, by Anya Sebton, consists of several modular units: right, left, center and corner units with high or low back, plus two different shaped foot stools, a table in perforated sheet metal and an easy chair. All Area modules can be linked with Area Radius modules.

    技术规格
    • 唯一参考area-9-7
    • 产品系列Inspec
    • 产品组合Lammhults Collection
    • 类型对象(单个对象)
    • 发布日期2023-01-23
    • 版本号1
    • 高度 (inch)52.4
    • 宽度 (inch)27.2
    • 深度 (inch)29.1
    相关
    • 主材料被覆材料
    • 次要材料金属
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Lbs)63.93
    分类
    • BIMobject 类别家具 - 沙发
    • IFC 分类家具
    • ETIM 代码EG017960
    • ETIM 名称Furniture
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_50_12_81
    • Uniclass 2015 说明Sofas
    • CSI MasterFormat 2014 代码12 52 19
    • CSI MasterFormat 2014 标题Upholstered Seating
    • OmniClass 编号23-21 23 13 15
    • OmniClass 标题Residential Sofas
    • CSI UniFormat II 代码E2020
    • CSI UniFormat II 标题Movable Furnishings

    发售地区

    北美
    美国