发布您的产品
grade 1.2

grade 1.2

Chair with recycled polypropylene seat on a powder coated or chromium plated tubular steel frame. With upholstered seat pad. Stackable and linkable. Grade brings a new level of design sophistication to the plastic stacking shell chair category with its subtly reliefed, recyclable, polypropylene shell and choice of materials and color schemes. Five levels or “grades” of relief are molded into the back of Grade, providing a visual rhythm to the chair’s form.

规格
  • Grade chair and armchair comes with a seat shell in 5 different colors, and has a steel frame in chrome or powder coat matching the shell color. In addition, Grade is also available with a sled base, a 4- or 5-feet swivel base alternatively with wooden legs. The seat shell is offered with upholstered seat or fully upholstered.

技术规格
  • 唯一参考grade-1-2
  • 产品系列Inspec
  • 产品组合Lammhults Collection
  • 类型对象(单个对象)
  • 发布日期2023-01-24
  • 版本号1
  • 高度 (inch)30.7
  • 宽度 (inch)20.1
  • 深度 (inch)21.3
相关
  • 主材料粉末涂层钢
  • 次要材料聚丙烯
  • 设计国家/地区瑞典
  • 制造国家/地区瑞典
  • 净重 (Lbs)9.92
分类
  • BIMobject 类别家具 - 椅子、凳子和长凳
  • IFC 分类家具
  • ETIM 代码EG017960
  • ETIM 名称Furniture
  • UNSPSC 名称Furniture and Furnishings
  • UNSPSC 代码56
  • Uniclass 2015 代码Pr_40_50_12
  • Uniclass 2015 说明Chairs, seats and benches
  • CSI MasterFormat 2014 代码12 52 13
  • CSI MasterFormat 2014 标题Chairs
  • OmniClass 编号23-21 23 13 11
  • OmniClass 标题Residential Chairs
  • CSI UniFormat II 代码E2020
  • CSI UniFormat II 标题Movable Furnishings

发售地区

北美
美国