发布您的产品
Varya 2.2
Varya 2.2
Varya 2.2
Varya 2.2
Varya 2.2

    Varya 2.2

    Armchair with upholstered seat and polypropylene back on a four-leg steel base. Greenguard Certified.

    规格
    • Designed by Simon Pengelly, the VARYA collection is a truly transversal and functional family of chairs that easily crosses the boundary between public and domestic spaces. The VARYA family configure one of the largest and most complete ranges on the market. With an elegant and refined design, VARYA allows to furnish different types of spaces with the same family of seating, keeping always coherent project aesthetic. Different, chairs, armchairs, stools and benches are generated by combining comfortable seats with an extense range bases. The broad variety of combinations, together with the extensive range of available finishes, allow for endless possibilities of customization without altering the unique character and timeless spirit of this original family designed for inhabiting the most diverse array of settings and contexts.

    技术规格
    • 唯一参考varya-2-2
    • 产品系列Sandler
    • 产品组合Inclass Collection
    • 类型对象(单个对象)
    • 发布日期2023-02-23
    • 版本号1
    • 高度 (inch)31.9
    • 宽度 (inch)22.4
    • 深度 (inch)20.3
    相关
    • 主材料粉末涂层钢
    • 次要材料聚丙烯
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Lbs)13.35
    分类
    • BIMobject 类别家具 - 椅子、凳子和长凳
    • IFC 分类家具
    • ETIM 代码EG017960
    • ETIM 名称Furniture
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_50_12
    • Uniclass 2015 说明Chairs, seats and benches
    • OmniClass 编号23-21 23 13 11
    • OmniClass 标题Residential Chairs

    发售地区

    北美
    美国