发布您的产品
Wudi 7.11
Wudi 7.11
Wudi 7.11
Wudi 7.11

    Wudi 7.11

    Upholstered sofa with solid oak frame. Choose a standard fabric for both the seat and matching backrest support

    规格
    • Wudi is a collection of armchairs, benches and side tables for lounge areas that combine tradition and modernity through the use of wood. The armchair is a timeless and comfortable design, characterized by its expressive armrests. A backrest supported by a fabric stretched like a sail contributes to the light and relaxed spirit of the piece. The rounded solid wood structure radiates warmth and softens its image, while the upholstery and high-quality details lend it great elegance. The collection is completed with original upholstered benches and side tables that can be easily integrated into multiple spaces.

    技术规格
    • 唯一参考wudi-7-11
    • 产品系列Sandler
    • 产品组合Inclass Collection
    • 类型对象(单个对象)
    • 发布日期2023-05-10
    • 版本号1
    • 高度 (inch)29.3
    • 宽度 (inch)53.5
    • 深度 (inch)30.3
    相关
    • 主材料橡木
    • 次要材料被覆材料
    • 设计国家/地区西班牙
    • 制造国家/地区西班牙
    • 净重 (Lbs)42.55
    分类
    • BIMobject 类别家具 - 沙发
    • IFC 分类家具
    • ETIM 代码EG017960
    • ETIM 名称Furniture
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • Uniclass 2015 代码Pr_40_50_12_81
    • Uniclass 2015 说明Sofas
    • OmniClass 编号23-21 23 13 15
    • OmniClass 标题Residential Sofas

    发售地区

    北美
    美国