发布您的产品
2-1/4" Emperor™ Brick

2-1/4" Emperor™ Brick

This brick is commonly used on buildings with long stretches of walls.  The larger brick further reduces the overall wall costs while creating longer lines.  The 2.25 Emperor has another advantage. Slots can be extruded into the face during manufacturing to simulate a false mortar joint.  This creates the appearance of two Modular brick in the wall at the lower cost of the larger Emperor size.  Multiple slots can be added to create different appearing bond patterns.

技术规格
  • 唯一参考emperor_2-25
  • 产品系列Walls
  • 产品组合External-Walls
  • 类型建筑材料材料
  • 发布日期2014-01-01
  • 版本号1
  • 高度 (inch)2.25
  • 宽度 (inch)3.56
  • 深度 (inch)15.56
相关
  • 主材料Brick
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别建筑材料 - 砖石建筑
  • CSI MasterFormat 2014 代码04 21 13.13
  • CSI MasterFormat 2014 标题Brick Veneer Masonry
  • OmniClass 编号23-13 33 15
  • OmniClass 标题Wall Exteriors
  • CSI UniFormat II 代码B2010
  • CSI UniFormat II 标题Exterior Walls