发布您的产品
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD
Futon Acoustic SD

    Futon Acoustic SD

    Night's silence

    Say goodbye to noise.
    It’s a lifesaver for all those projects where you want to combine unique ambient lighting, functionality of acoustics and trendy colours. Futon improves speech audibility and creates an appealing ambience thanks to the light source that illuminates the acoustic fabric.

    Designed by: Lorenzo Truant

    规格
    • SD
      Luminaire luminous flux: 1019 - 1389 lm
      LED colour: 2700K CRI>90, 3000K CRI>90, 3500K CRI>90, 4000K CRI>90
      Power: 27W
      Installation: Suspended

      SD Satin Opal PMMA panel
      Luminaire luminous flux: 3180 - 5138 lm
      LED colour: 2700K CRI>90, 3000K CRI>90, 3500K CRI>90, 4000K CRI>90
      Power: 49W
      Installation: Suspended

    技术规格
    • 唯一参考futon-acoustic-sd
    • 产品系列Decorative
    • 产品组Futon
    • 类型对象(单个对象)
    • 发布日期2023-08-23
    • 版本号1
    相关
    • 主材料Extruded Aluminum
    • 制造国家/地区斯洛文尼亚
    分类
    • BIMobject 类别照明 - 垂饰
    • IFC 分类灯具
    • ETIM 代码EG000030
    • ETIM 名称Accessories for lighting
    • Uniclass 2015 代码EF_70_80
    • Uniclass 2015 说明Lighting
    • CSI MasterFormat 2014 代码26 51 00
    • CSI MasterFormat 2014 标题Interior Lighting
    • OmniClass 编号23-35 00 00
    • OmniClass 标题Electrical and Lighting Specific Products and Equipment

    发售地区

    欧洲 亚洲 非洲 南美洲 大洋洲
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
    瓦利斯和富图纳