The Aquatec XL offers a weight capacity of up to 375 lbs. and features a reclining back support. The specially designed base and minimum seat height of only 2.5” allows plenty of room for a relaxing bath. The Aquatec SP familiy provides quality and durable bath lifts that are designed to offer comfort, safety and reassurance to those most in need of support as they bathe. They incorporate increased leg room, ease of disassembly and an ergonomic floating hand control that contains a highly efficient and light weight battery.
As Feature On Amazon.com
发售地区
| 北美 |
|---|
美国 |