发布您的产品
Invacare CS7 Bed, Drake Style Bed Ends with Biltmore Cherry Finish, No Rails, IHCS7DRBC-QSP
Invacare CS7 Bed, Drake Style Bed Ends with Biltmore Cherry Finish, No Rails, IHCS7DRBC-QSP
Invacare CS7 Bed, Drake Style Bed Ends with Biltmore Cherry Finish, No Rails, IHCS7DRBC-QSP
    Invacare

    Invacare CS7 Bed, Drake Style Bed Ends with Biltmore Cherry Finish, No Rails, IHCS7DRBC-QSP

    Invacare Carroll CS7 long-term care bed Kit with Drake style bed ends in Biltmore Cherry. The Invacare Carroll cs Series innovative CS7 bed has become the industry standard for long-term care beds. With an auto contour feature that simultaneously raises both the head and the knees, residents stay comfortably in place while being better positioned for reading, watching TV or talking to family members. The simultaneous movement Also helps prevent painful skin shearing that might otherwise occur during repositioning.

    • Invacare CS7 bed is a full electric hospital bed with an ergonomic hand pendant that is waterproof and designed with bright universal symbols, allowing the user to easily operate the comfort controls of the bed.
    • Floor lock system secures the bed to the floor at all height ranges but allows for mobility-on-demand.
    • Exclusive arched slat deck design allows for improved infection control and reduces wear and tear on mattresses.
    • Tool-less assembly fast connect system allows for faster setup and easier alterations.
    • BED DIMENSIONS: Frame 80" (L) x 36" (W); Height 7"-30" Weight Capacity 500 lb.

    As Feature On Amazon.com

    技术规格
    • 唯一参考Invacare-IHCS7DRBC-QSP-Dracke-Style-Bed-Ends
    • 产品系列Beds and Bed-Related Products
    • 产品组合Home Care Beds
    • 类型文档(信息)
    • 发布日期2019-03-04
    • 版本号1
    • 高度 (inch)30
    • 宽度 (inch)36
    • 深度 (inch)84
    相关
    • 主材料金属
    • 设计国家/地区美国
    分类
    • BIMobject 类别医疗 - All
    • UNSPSC 名称Furniture and Furnishings
    • UNSPSC 代码56
    • CSI MasterFormat 2014 代码12 58 29
    • CSI MasterFormat 2014 标题Beds
    • OmniClass 编号23-25 45 11 11 11
    • OmniClass 标题Electric Patient Beds

    发售地区

    北美
    美国