发布您的产品
Tall cabinet 60 cm Alba (KG213-060)
INVITA

Tall cabinet 60 cm Alba (KG213-060)

Door Alba White. - Flat door with slightly rounded edge. - 16mm chipboard coated with wthite silk matt melamine. - Color nearest NCS S 0500-N - Approved for Danish Indoor Climate Label
规格
  • Tall cabinet for built in oven. With 1 door and 2 drawers. 2 adjustable shelves and 2 full-extension drawers with built-in dampers.
技术规格
  • 唯一参考720-091-KG213-060
  • 产品系列Alba
  • 产品组合High cabinet
  • 类型对象(单个对象)
  • 发布日期2023-04-19
  • 版本号1
  • 高度 (mm)2112
  • 宽度 (mm)600
  • 深度 (mm)565
相关
  • 主材料三聚氰胺
  • 次要材料MFC 板
  • 设计国家/地区丹麦
  • 制造国家/地区丹麦
  • 净重 (Kg)75.73
分类
  • BIMobject 类别厨房 - 厨房橱柜
  • IFC 分类装饰元素
  • CSI MasterFormat 2014 代码12 35 30.13
  • CSI MasterFormat 2014 标题Kitchen Casework
  • OmniClass 编号23-21 19 00
  • OmniClass 标题Casework
  • CSI UniFormat II 代码E2010
  • CSI UniFormat II 标题Fixed Furnishings

发售地区

欧洲
丹麦