发布您的产品
Radiator Tesi 2
Irsap

Radiator Tesi 2

3.2 星(最高 5 星)3.2(6 评价)
Tesi Termoarredi represent the most functional, modular and elegant system for heating all environments. Thanks to the rounded shapes, which minimize the risk of accidents, they can also be placed in public places, institutions, schools and hospitals. Tesi2 has a depth of 65 mm and heights from 200 to 2500 mm.
技术规格
  • 唯一参考tesi-2
  • 产品系列Radiator
  • 产品组Tesi
  • 类型对象(单个对象)
  • 发布日期2018-03-06
  • 版本号1
  • 深度 (mm)65
相关
  • 主材料
  • 次要材料
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • UNSPSC 名称Radiators
  • UNSPSC 代码40101801
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • CSI MasterFormat 2014 代码23 82 29
  • CSI MasterFormat 2014 标题Radiators