发布您的产品
BLOCK H 38/16+13 Graphite Neopor by BASF®
ISOBLOC
已存档

BLOCK H 38/16+13 Graphite Neopor by BASF®

Formwork wood cement block for load bearing internal/esternal walls. Acoustic Insulation Rw=55 dB, Fire Resistance REI 180, Thermal Trasmittance (wet condition) U=0,229 W/m²K Thermal Trasmittance (dry condition) U=0,216 W/m²K, Thermal Displacement = -14,66h

blocco cassero - blocco legno cemento - blocco mineralizzato - blocco con cappotto - blocco in legno

规格
  • Formwork block with internal and external walls made of wood and concrete with density 500 +/- 10% Kg./m3, dry laid, staggered by 1/2 block to be cast on site every six courses, with double horizontal connection groove for concrete. The system includes special pieces such as corner blocks, divisible half block, pillar block, pass block (jolly), floor curb block, height reaching block, veil block.

    The blocks follow the regulations currently in force, such as GUIDELINES FOR CONSTRUCTION SYSTEMS WITH BEARING PANELS BASED ON THE USE OF SLATE AND CONCRETE SLABLY REINFORCED CONCRETE CASTED ON SITE - Superior Council of Public Works - July 2011; CE marking in accordance with EN 15498; declaration of performance (DoP) European Regulation 305/2011 on Construction products - 1 July 2013; thermal tests in reference to UNI EN 1745 - UNI EN ISO 6946 - UNI EN ISO 10456 standards; acoustic tests with reference to UNI EN ISO 717 - UNI EN ISO 140 - analysis of the level of acoustic insulation of vertical partitions according to the regulations of 05/12/1997 and UNI EN 12354-1: 2002; fire resistance tests on walls loaded according to UNI EN 1365-1: 2002 as per Ministerial Decree 16/02/2007.

    blocco cassero - blocco legno cemento - blocco mineralizzato - blocco con cappotto - blocco in legno

技术规格
  • 唯一参考H-38-16-13-graphite
  • 产品系列STRUCTURAL BLOCKS
  • 产品组WOOD CEMENT PRODUCTS
  • 类型对象(单个对象)
  • 发布日期2020-11-09
  • 版本号1
  • 高度 (mm)250
  • 宽度 (mm)380
  • 深度 (mm)500
相关
  • 主材料水泥
  • 次要材料木头
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别墙壁 - 外墙
  • IFC 分类墙壁
  • UNSPSC 名称Blocks
  • UNSPSC 代码301315
  • OmniClass 编号23-15 15 21
  • OmniClass 标题Wall Blocks