发布您的产品
AC674 Flow Meter Fluxer
IVAR

AC674 Flow Meter Fluxer

The range of IVAR items includes a wide series of accessories to complete the main product lines. These give the designer the chance to customize the desired product, ensuring high quality standard to suit everyone’s needs. Therefore brackets, boxes, servo motors, inserts, protective caps, accessory valves and fittings, ring nuts, adapters, unions and much more are also available in BIM format.

规格
  • Flow meter/adjuster FLUXER with position memory. The body is made of PPA. Gasket: Peroxide EPDM. Maximum fluid temperature: 90°C Maximum operating pressure: 10 bar. Sizes: 0-5 l/min - 0-2,5 l/min.

技术规格
  • 唯一参考AC674_Flow_Meter_Fluxer
  • 产品系列Other
  • 产品组合Other
  • 类型对象(单个对象)
  • 发布日期2018-07-01
  • 版本号1
相关
  • 主材料塑料
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别管道 - 管道设备
  • IFC 分类分配流量元素
  • ETIM 代码EG000002
  • ETIM 名称Installation pipes/cable protection tubes
  • UNSPSC 名称Plumbing fixtures
  • UNSPSC 代码3018
  • Uniclass 2015 代码Ss_55_70
  • Uniclass 2015 说明Water distribution and supply systems
  • CSI MasterFormat 2014 代码35 20 13.19
  • CSI MasterFormat 2014 标题Hydraulic Manifolds
  • OmniClass 编号23-39 21 13 21
  • OmniClass 标题Manifolds
  • CSI UniFormat II 代码D20
  • CSI UniFormat II 标题PLUMBING
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
瓦利斯和富图纳