发布您的产品
FLIGHT - Rectangular shower tray 120 x 80cm
FLIGHT - Rectangular shower tray 120 x 80cm

    FLIGHT - Rectangular shower tray 120 x 80cm

    Acrylic shower white tray with 2 component mineral filler - Anti-bacterial protection (silver ions), - floor-standing or inset, height 4 cm, - drain Ø 9 cm not included, - optional riser kit for min/max heights 10 - 14.5 cm. TOUGHNESS: From dual component resin capped with an acrylic layer HIGHLY RESISTANT: Excellent compromise between durability, strength and weight
    规格
    • Rectangular shower tray 120 x 80cm Collection : FLIGHT - E62450 Dimensions : 120 x 80 x 4 cm Weight : 30 kg Material : Flight Installation type :Above-the-floor or inset Form : Rectangular Drain : Ø90 mm (not included) Option: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard
    技术规格
    • 唯一参考E62450
    • 产品系列FLIGHT
    • 产品组合Receveur
    • 类型对象(单个对象)
    • 发布日期2021-04-20
    • 版本号1
    • 高度 (mm)40
    • 宽度 (mm)1200
    • 深度 (mm)800
    相关
    • 主材料亚克力
    • 设计国家/地区法国
    • 净重 (Kg)30
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类卫浴终端
    • ETIM 代码EC011443
    • ETIM 名称Shower tray
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815
    • Uniclass 2015 代码Pr_40_20_06_84
    • Uniclass 2015 说明Shower trays

    发售地区

    欧洲 非洲
    俄罗斯
    摩洛哥
    法国
    西班牙