发布您的产品
FLIGHT - Rectangular shower tray 160 x 70 cm
FLIGHT - Rectangular shower tray 160 x 70 cm

    FLIGHT - Rectangular shower tray 160 x 70 cm

    TOUGHNESS: From dual component resin capped with an acrylic layer

    FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions)

    HIGHLY RESISTANT: Excellent compromise between durability, strength and weight

    规格
    • Description : E62455. Collection : FLIGHT. Dimensions : 160 x 70 x 4 cm. Weight : 35 kg. Material : Flight. Installation type : Above-the-floor or inset. Form: Rectangular. Drain Ø 9 cm not included. Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard.

    技术规格
    • 唯一参考E62455
    • 产品系列FLIGHT
    • 产品组合Receveur
    • 类型对象(单个对象)
    • 发布日期2021-04-20
    • 版本号1
    • 高度 (mm)40
    • 宽度 (mm)1600
    • 深度 (mm)700
    相关
    • 主材料Composite
    • 设计国家/地区法国
    • 净重 (Kg)35
    分类
    • BIMobject 类别卫生 - 淋浴盆
    • IFC 分类对象
    • ETIM 代码EC011443
    • ETIM 名称Shower tray

    发售地区

    欧洲 非洲
    俄罗斯
    摩洛哥
    法国
    西班牙