发布您的产品
ALEO - Single-lever thermostatic deck-mount bath/shower mixer
ALEO - Single-lever thermostatic deck-mount bath/shower mixer

    ALEO - Single-lever thermostatic deck-mount bath/shower mixer

    Single-lever thermostatic deck-mount bath/shower mixer - Push-button automatic diverter, - water-saving feature: push-in stop, - safety stop at 40°C and maximum temperature 50°C, - warm body, - on flow handle: Eco stop to help save water, - non-return valve on supplies, - pillar connectors with O-rings for quick assembly.
    规格
    • Single-lever thermostatic deck-mount bath/shower mixer Collection : ALEO - E72287 Weight : 3,8 kg Installation type : 2 holes Product certification : NF : ID/A - ECAU : E3/1 C3 A2 U3 (Ge5) - ACS : 10ACCLY103 Flow rate : 20 l/mn at 3 bars Spout reach : 208 mm Connection : Pillar connectors with O-rings for quick assembly Mechanism : Expanding wax cartridge Single-lever thermostatic deck-mount bath/shower mixer Safety stop at 37°C Maximum temperature 50°C Water saver : Push-in stop at mid-flow Push-button automatic diverter Warm body Anti-scale aerator Non-return valve on supplies
    技术规格
    • 唯一参考E72287
    • 产品系列ALEO
    • 产品组合Robinetterie
    • 类型对象(单个对象)
    • 发布日期2020-02-19
    • 版本号1
    相关
    • 主材料黄铜
    • 设计国家/地区法国
    • 净重 (Kg)3.8
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • UNSPSC 名称Sanitary ware
    • UNSPSC 代码301815

    发售地区

    欧洲 非洲
    俄罗斯
    摩洛哥
    法国
    西班牙