发布您的产品
Elbow switch - JCK 118
Elbow switch - JCK 118
Elbow switch - JCK 118
Elbow switch - JCK 118
Elbow switch - JCK 118
Elbow switch - JCK 118
Elbow switch - JCK 118

    Elbow switch - JCK 118

    JCK118 is a durable elbow switch made of aluminum with a black anodized surface. With its white end caps, the model provides maximum contrast in most environments.

    The model is primarily intended for outdoor use and is well-suited for demanding environments.

    JCK118 comes equipped with two IP67-rated micro switches.

    规格
    • Manufactured in Sweden.

      Material: Aluminum 6060-T6, POM (Acetal plastic).

      Dimensions l/w/d: 245x80x23 mm.

      Microswitch: Standard 1pc. Normally Open IP67. It can be ordered with 2pcs. and it is also available with Normally Closed IP67.

    技术规格
    • 唯一参考elbow-switch-jck118
    • 产品系列Metal
    • 产品组合Aluminum
    • 类型对象(单个对象)
    • 发布日期2025-05-15
    • 版本号1
    • 高度 (mm)245
    • 宽度 (mm)80
    • 深度 (mm)28
    相关
    • 主材料铝
    • 次要材料Copolymer
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)0.41
    分类
    • BIMobject 类别门 - 开门器
    • IFC 分类门
    • ETIM 代码EC001351
    • ETIM 名称Push button panel door communication
    • Uniclass 2015 代码Pr_75_51_17_66
    • Uniclass 2015 说明Push button switches
    • CSI MasterFormat 2014 代码40 78 19
    • CSI MasterFormat 2014 标题Switches and Push Buttons
    • OmniClass 编号23-35 37 49
    • OmniClass 标题Push Button Switches

    发售地区

    欧洲